IESNA:LM-63-2002
[TEST]P1645429
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-722-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 70CRI 2200K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (80) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23852.7
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3850.1 3602.9 3439.7 3313.6 3131.9 3052.9 3175.7 3422.9 3769.4 4174.8 4644.1 5145.3 5658.3 6228.5 6763.4 
7411.0 7873.5 8252.0 8543.0 8662.4 8623.7 8290.7 7310.1 6766.8 6457.3 6046.9 5214.3 3786.2 2496.1 1557.6 1034.4 
622.3 284.3 168.2 67.3 0.0 0.0 
3850.1 3582.7 3429.6 3300.1 3121.8 3052.9 3184.1 3431.3 3779.5 4181.5 4664.2 5170.5 5676.8 6213.4 6785.3 
7404.3 7920.6 8295.7 8601.9 8726.3 8709.5 8384.9 7468.2 6884.5 6595.2 6186.5 5343.8 3909.0 2580.2 1616.4 1074.8 
656.0 322.9 185.0 79.1 0.0 0.0 
3850.1 3606.3 3436.4 3325.4 3168.9 3073.1 3167.2 3387.6 3683.6 4060.4 4517.9 5002.3 5508.6 6051.9 6613.7 
7199.0 7787.8 8309.2 8791.9 9111.5 9230.9 9219.2 8813.8 8019.9 7579.2 7167.1 6339.5 4856.0 3121.8 1949.5 
1296.8 825.9 455.8 302.8 127.8 0.0 0.0 
3850.1 3618.0 3471.7 3370.8 3229.5 3130.2 3163.9 3318.6 3577.7 3892.2 4274.0 4733.2 5200.8 5697.0 6221.8 
6775.2 7392.5 8056.9 8717.9 9288.1 9727.1 10006.3 10080.4 9997.9 9772.5 9338.6 8654.0 7352.1 4775.3 2847.7 
1660.2 1054.6 602.2 299.4 112.7 0.0 0.0 
3850.1 3648.3 3503.6 3411.1 3316.9 3226.1 3202.6 3279.9 3444.8 3688.7 3998.2 4353.1 4734.9 5175.6 5660.0 
6146.1 6714.6 7365.6 8098.9 8877.7 9530.3 10063.5 10480.7 10822.1 11150.1 11452.9 11600.9 11067.7 9000.5 5318.5 
2460.8 1089.9 580.3 247.3 90.8 1.7 0.0 
3850.1 3692.0 3559.2 3473.4 3419.5 3362.4 3332.1 3360.7 3443.1 3596.2 3806.4 4038.5 4300.9 4615.5 5004.0 
5375.7 5833.2 6398.4 7051.0 7831.5 8625.4 9375.6 10082.0 10754.8 11572.3 12534.4 13594.1 14448.6 14080.2 11145.1 
6031.7 2356.5 820.8 398.6 129.5 3.4 0.0 
3850.1 3730.7 3618.0 3550.7 3522.2 3517.1 3523.8 3549.1 3597.8 3681.9 3821.6 4001.5 4152.9 4294.2 4506.1 
4803.9 5152.0 5586.0 6173.0 6903.0 7776.0 8677.5 9654.8 10630.4 11651.4 12934.7 14393.1 15895.1 16524.2 14909.4 
11333.5 6615.4 2333.0 839.3 316.2 28.6 0.0 
3850.1 3732.4 3623.1 3557.5 3530.6 3530.6 3544.0 3570.9 3618.0 3702.1 3845.1 4021.7 4164.7 4290.8 4492.7 
4780.3 5099.9 5533.8 6119.2 6824.0 7720.5 8645.6 9601.0 10635.4 11651.4 12929.7 14377.9 15901.8 16544.4 14964.9 
11511.8 7076.3 2440.6 861.2 331.4 30.3 0.0 
3850.1 3752.6 3680.3 3638.2 3636.5 3663.4 3713.9 3767.7 3836.7 3925.8 4085.6 4255.5 4329.5 4411.9 4586.9 
4813.9 5108.3 5538.9 6122.6 6835.7 7675.1 8635.5 9653.1 10694.3 11757.3 12971.7 14293.8 15398.9 15568.8 14006.2 
11225.8 7116.6 2879.6 731.7 317.9 43.7 0.0 
3850.1 3801.4 3776.1 3782.9 3826.6 3893.9 3962.8 4038.5 4121.0 4235.3 4388.4 4482.6 4528.0 4618.8 4766.8 
4997.3 5281.5 5784.5 6395.0 7136.8 8112.4 9148.5 10258.6 11464.7 12764.9 14159.3 15400.6 16182.7 15694.9 13792.6 
10812.0 5644.9 1793.0 656.0 285.9 79.1 0.0 
3850.1 3848.5 3870.3 3927.5 4028.4 4158.0 4285.8 4423.7 4570.1 4728.2 4914.9 5014.1 5115.0 5259.7 5463.2 
5747.5 6127.6 6595.2 7160.4 7806.3 8507.7 9291.5 10083.7 11044.1 12019.7 12973.4 13604.2 13637.8 12137.5 9972.7 
6948.4 2909.9 918.4 391.9 144.7 43.7 0.0 
3850.1 3878.7 3920.8 3999.8 4129.4 4277.4 4425.4 4575.1 4719.8 4882.9 5049.4 5116.7 5172.2 5249.6 5340.4 
5469.9 5656.6 5892.1 6194.9 6559.9 6978.7 7426.1 7920.6 8544.7 9197.3 9752.4 9984.5 9727.1 8309.2 6696.1 
4660.9 2005.0 671.1 336.4 164.8 60.6 0.0 
3850.1 3868.6 3925.8 4021.7 4158.0 4304.3 4447.3 4573.4 4681.1 4787.0 4877.9 4877.9 4835.8 4798.8 4741.6 
4691.2 4671.0 4655.8 4632.3 4595.3 4548.2 4494.4 4485.9 4586.9 4776.9 4921.6 4802.2 4242.1 3116.8 2206.8 
1386.0 711.5 412.1 238.8 136.2 53.8 0.0 
3850.1 3919.1 3994.8 4085.6 4201.7 4295.9 4356.4 4381.7 4349.7 4255.5 4097.4 3828.3 3451.5 2995.7 2445.7 
1966.3 1550.8 1281.7 1147.1 1086.6 1054.6 1032.8 1002.5 980.6 999.1 1014.3 977.3 904.9 780.5 647.6 539.9 422.2 304.4 193.4 
106.0 33.6 0.0 
3850.1 3957.8 4026.8 4083.9 4131.0 4132.7 4055.4 3877.1 3579.3 3199.2 2753.5 2237.1 1771.2 1488.6 1354.0 1293.5 
1258.2 1241.3 1238.0 1238.0 1234.6 1221.1 1192.6 1150.5 1110.1 1091.6 1052.9 967.2 830.9 661.0 526.5 415.5 292.7 174.9 104.3 26.9 
0.0 
3850.1 3974.6 4026.8 4036.8 3999.8 3861.9 3574.3 3199.2 2763.6 2269.0 1855.3 1634.9 1544.1 1502.0 1466.7 1443.2 1439.8 
1451.6 1480.2 1512.1 1544.1 1566.0 1572.7 1545.8 1490.3 1409.5 1291.8 1158.9 997.4 782.1 565.2 376.8 250.6 168.2 87.5 16.8 0.0 
3850.1 3991.4 4013.3 3962.8 3804.7 3496.9 3088.2 2635.7 2179.9 1863.7 1747.6 1698.8 1651.7 1606.3 1567.6 1540.7 
1539.0 1577.7 1608.0 1594.6 1594.6 1596.2 1552.5 1463.4 1379.3 1305.2 1214.4 1098.4 962.1 810.7 619.0 428.9 301.1 190.1 82.4 11.8 
0.0 
3850.1 3976.3 3972.9 3861.9 3591.1 3189.1 2751.8 2306.1 1971.3 1877.1 1851.9 1813.2 1751.0 1675.3 1616.4 1581.1 
1510.5 1412.9 1402.8 1372.5 1308.6 1312.0 1320.4 1337.2 1349.0 1337.2 1312.0 1271.6 1209.4 1101.7 859.5 659.4 464.2 274.2 114.4 6.7 
0.0 
3850.1 3971.3 3944.3 3784.5 3422.9 2995.7 2519.7 2126.1 1983.1 1974.7 1961.2 1919.2 1848.5 1757.7 1665.2 1476.8 
1349.0 1264.9 1148.8 1123.6 1118.5 1135.4 1172.4 1199.3 1185.8 1155.5 1116.9 1066.4 1000.8 918.4 762.0 635.8 508.0 316.2 134.6 6.7 
0.0 
3850.1 3971.3 3934.2 3713.9 3322.0 2854.4 2396.9 2084.0 2045.3 2065.5 2063.8 2026.8 1954.5 1853.6 1621.5 1416.3 
1266.6 1095.0 1032.8 1004.2 997.4 1004.2 1014.3 1002.5 945.3 913.3 886.4 849.4 790.5 723.3 624.0 523.1 410.4 284.3 127.8 5.0 
0.0 
3850.1 3937.6 3890.5 3683.6 3241.3 2780.4 2327.9 2072.2 2072.2 2105.9 2116.0 2087.4 2028.5 1902.4 1619.8 1391.0 
1179.1 1056.3 1015.9 1022.7 1093.3 1110.1 1005.8 1004.2 918.4 906.6 861.2 819.1 768.7 661.0 558.4 447.4 331.4 228.8 94.2 5.0 
0.0 
3850.1 3920.8 3878.7 3665.1 3241.3 2780.4 2327.9 2070.6 2075.6 2110.9 2121.0 2099.2 2042.0 1897.3 1624.8 1380.9 
1177.4 1052.9 1015.9 1034.4 1132.0 1142.1 1007.5 1015.9 921.7 921.7 862.9 812.4 753.5 639.2 538.2 435.6 311.2 193.4 89.1 5.0 
0.0 
